NXOpen .NET Reference
12.0.0
|
GapFlushnessBuilder class More...
Public Types | |
enum | EvaluationTypes { Absolute, Visual } |
This enum represents the Gap and Flushness Analysis Object evaluation types More... | |
enum | EvaluationModes { Point, CurveNumber, Curve } |
This enum represents evaluation mode More... | |
enum | SectionAlignments { Curve, CurveView, SpecifiedDirection } |
This enum represents cross-section alignment type More... | |
enum | DisplayOptions { GapOnly, FlushnessOnly, Both } |
This enum represents Label Display Option type More... | |
enum | SectionCurveOptions { ContactCurve, UserDefined } |
This enum represents Cross Section Curves Options More... | |
enum | PanelTypes { Hem, Flange, Wall } |
This enum represents panel type More... | |
Properties | |
unsafe NXOpen.ScCollector | BasePanelFaces [get] |
Returns the Base Panel face selection More... | |
unsafe NXOpen.Section | BasePanelInnerContactCurves [get] |
Returns the Base Panel inner contact section More... | |
unsafe NXOpen.Section | BasePanelOuterContactCurves [get] |
Returns the Base Panel outer contact section More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.PanelTypes | BasePanelType [get, set] |
Returns or sets the Base Panel type More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.SectionCurveOptions | CrossSectionCurveOption [get, set] |
Returns or sets the cross section curve option More... | |
unsafe NXOpen.Section | CrossSectionCurves [get] |
Returns the Cross Section Curves More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.EvaluationModes | EvaluationMode [get, set] |
Returns or sets the evaluation Method More... | |
unsafe NXOpen.Point | EvaluationPoint [get, set] |
Returns or sets the evaluation point More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.EvaluationTypes | EvaluationType [get, set] |
Returns or sets the evaluation type More... | |
unsafe bool | IsNegativeToleranceLabelDisplayed [get, set] |
Returns or sets the Label Display negative tolerance More... | |
unsafe bool | IsNominalLabelDisplayed [get, set] |
Returns or sets the Label Display Nominal More... | |
unsafe bool | IsPositiveToleranceLabelDisplayed [get, set] |
Returns or sets the Label Display positive tolerance More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.DisplayOptions | LabelDisplayOption [get, set] |
Returns or sets the display option type More... | |
unsafe double | NegativeFlushnessTolerance [get, set] |
Returns or sets the negative tolerance for flushness More... | |
unsafe double | NegativeGapTolerance [get, set] |
Returns or sets the negative tolerance for gap More... | |
unsafe double | NominalFlushness [get, set] |
Returns or sets the nominal value for flushness More... | |
unsafe double | NominalGap [get, set] |
Returns or sets the nominal value for gap More... | |
unsafe double | PositiveFlushnessTolerance [get, set] |
Returns or sets the positive tolerance for flushness More... | |
unsafe double | PositiveGapTolerance [get, set] |
Returns or sets the positive tolerance for gap More... | |
unsafe bool | PreviewOption [get, set] |
Returns or sets the preview option More... | |
unsafe NXOpen.Expression | SampleDistance [get] |
Returns the Sample Distance More... | |
unsafe int | SampleNumber [get, set] |
Returns or sets the sample number More... | |
unsafe NXOpen.ScCollector | SecondPanelFaces [get] |
Returns the Second Panel face selection More... | |
unsafe NXOpen.Section | SecondPanelInnerContactCurves [get] |
Returns the Second Panel inner contact section More... | |
unsafe NXOpen.Section | SecondPanelOuterContactCurves [get] |
Returns the Second Panel outer contact section More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.PanelTypes | SecondPanelType [get, set] |
Returns or sets the Second Panel type More... | |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder.SectionAlignments | SectionAlignment [get, set] |
Returns or sets the Section Alignment More... | |
unsafe NXOpen.Direction | SectionAlignmentDirection [get, set] |
Returns or sets the section alignment vector More... | |
unsafe bool | ShowOutRangeLabels [get, set] |
Returns or sets the show out of range labels More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
GapFlushnessBuilder class
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateGapFlushnessBuilder
Default values.
Property | Value |
---|---|
SampleNumber |
10 |
Created in NX5.0.0
|
get |
Returns the Base Panel face selection
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Base Panel inner contact section
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Base Panel outer contact section
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Base Panel type
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the cross section curve option
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Cross Section Curves
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the evaluation Method
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the evaluation point
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the evaluation type
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Label Display negative tolerance
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Label Display Nominal
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Label Display positive tolerance
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the display option type
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the negative tolerance for flushness
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the negative tolerance for gap
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the nominal value for flushness
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the nominal value for gap
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the positive tolerance for flushness
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the positive tolerance for gap
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the preview option
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Sample Distance
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the sample number
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Second Panel face selection
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Second Panel inner contact section
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the Second Panel outer contact section
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Second Panel type
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the Section Alignment
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the section alignment vector
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the show out of range labels
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")