NXOpen .NET Reference
12.0.0
|
Represents a tool to control whether to show a curve's poles,knots,combs,peaks and inflections More...
Public Types | |
enum | ShowFlagType { Pole, Comb, Inflection, Peak, Knot, Endpoint } |
Show flag types More... | |
Public Member Functions | |
unsafe void | SetAnalysisRecord (NXOpen.Curve curve, NXOpen.GeometricAnalysis.CurveAnalysisRecord record) |
Sets analysis record More... | |
unsafe NXOpen.GeometricAnalysis.CurveAnalysisRecord | GetAnalysisRecord (NXOpen.Curve curve) |
Gets analysis record More... | |
unsafe NXOpen.GeometricAnalysis.CurveAnalysisRecord | NewRecord () |
Creats a curve analysis record More... | |
unsafe void | SetShowFlag (NXOpen.Curve curve, NXOpen.GeometricAnalysis.CurveAnalysisDisplay.ShowFlagType choice, bool on) |
Sets show flags More... | |
unsafe void | SetShowPole (NXOpen.Curve curve, bool show) |
Sets a flag representing poles display state of a b-spline curve More... | |
unsafe bool | GetShowPole (NXOpen.Curve curve) |
Gets a flag representing poles display state of a b-spline curve More... | |
unsafe void | SetShowKnot (NXOpen.Curve curve, bool show) |
Sets a flag representing knots display state of a b-spline curve More... | |
unsafe bool | GetShowKnot (NXOpen.Curve curve) |
Gets a flag representing knots display state of a b-spline curve More... | |
unsafe void | SetShowEndPoints (NXOpen.Curve curve, bool show) |
Sets a flag representing end points display state of a curve More... | |
unsafe bool | GetShowEndPoints (NXOpen.Curve curve) |
Gets a flag representing end points display state of a curve More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a tool to control whether to show a curve's poles,knots,combs,peaks and inflections
To obtain an instance of this class, refer to NXOpen.GeometricAnalysis.AnalysisObjectCollection
Created in NX6.0.0
unsafe NXOpen.GeometricAnalysis.CurveAnalysisRecord NXOpen.GeometricAnalysis.CurveAnalysisDisplay.GetAnalysisRecord | ( | NXOpen.Curve | curve | ) |
Gets analysis record
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
unsafe bool NXOpen.GeometricAnalysis.CurveAnalysisDisplay.GetShowEndPoints | ( | NXOpen.Curve | curve | ) |
Gets a flag representing end points display state of a curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
unsafe bool NXOpen.GeometricAnalysis.CurveAnalysisDisplay.GetShowKnot | ( | NXOpen.Curve | curve | ) |
Gets a flag representing knots display state of a b-spline curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
unsafe bool NXOpen.GeometricAnalysis.CurveAnalysisDisplay.GetShowPole | ( | NXOpen.Curve | curve | ) |
Gets a flag representing poles display state of a b-spline curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
unsafe NXOpen.GeometricAnalysis.CurveAnalysisRecord NXOpen.GeometricAnalysis.CurveAnalysisDisplay.NewRecord | ( | ) |
Creats a curve analysis record
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricAnalysis.CurveAnalysisDisplay.SetAnalysisRecord | ( | NXOpen.Curve | curve, |
NXOpen.GeometricAnalysis.CurveAnalysisRecord | record | ||
) |
Sets analysis record
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
record | curve analysis record |
unsafe void NXOpen.GeometricAnalysis.CurveAnalysisDisplay.SetShowEndPoints | ( | NXOpen.Curve | curve, |
bool | show | ||
) |
Sets a flag representing end points display state of a curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
show |
unsafe void NXOpen.GeometricAnalysis.CurveAnalysisDisplay.SetShowFlag | ( | NXOpen.Curve | curve, |
NXOpen.GeometricAnalysis.CurveAnalysisDisplay.ShowFlagType | choice, | ||
bool | on | ||
) |
Sets show flags
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
choice | pole/comb/inflection/peak/knot |
on | true/false to show flags |
unsafe void NXOpen.GeometricAnalysis.CurveAnalysisDisplay.SetShowKnot | ( | NXOpen.Curve | curve, |
bool | show | ||
) |
Sets a flag representing knots display state of a b-spline curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
show |
unsafe void NXOpen.GeometricAnalysis.CurveAnalysisDisplay.SetShowPole | ( | NXOpen.Curve | curve, |
bool | show | ||
) |
Sets a flag representing poles display state of a b-spline curve
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
curve | curve |
show |
|
get |
Returns the tag of this object.