NXOpen .NET Reference
12.0.0
|
Represents the information regarding how to display a curve's poles, knots, combs, peaks and inflections More...
Public Types | |
enum | DirectionOptionType { None, PlaneOfCurve, SpecifyVector, WorkView } |
Direction option types More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | CombDensity [get, set] |
Returns or sets the comb density More... | |
unsafe int | CombInterneedleDensity [get, set] |
Returns or sets the comb interneedle density More... | |
unsafe double | CombMaxLength [get, set] |
Returns or sets the comb maximum length More... | |
unsafe double | CombScaleFactor [get, set] |
Returns or sets the comb scale factor More... | |
unsafe NXOpen.Vector3d | Direction [get, set] |
Returns or sets the diection More... | |
unsafe NXOpen.GeometricAnalysis.CurveAnalysisRecord.DirectionOptionType | DirectionOption [get, set] |
Returns or sets the direction option More... | |
unsafe double | End [get, set] |
Returns or sets the end parameter More... | |
unsafe bool | ShowComb [get, set] |
Returns or sets the flag to show comb More... | |
unsafe bool | ShowInflection [get, set] |
Returns or sets the flag to show inflection More... | |
unsafe bool | ShowKnot [get, set] |
Returns or sets the flag to show knot More... | |
unsafe bool | ShowPeak [get, set] |
Returns or sets the flag to show peak More... | |
unsafe bool | ShowPole [get, set] |
Returns or sets the flag to show pole More... | |
unsafe double | Start [get, set] |
Returns or sets the start parameter, range from 0 to 100 More... | |
unsafe bool | UseMaxLength [get, set] |
Returns or sets the flag to limit the maximum length of the comb More... | |
Represents the information regarding how to display a curve's poles, knots, combs, peaks and inflections
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveAnalysisDisplay .
|
protected |
Free resources associated with the instance.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the comb density
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the comb interneedle density
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the comb maximum length
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the comb scale factor
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the diection
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the direction option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end parameter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to show comb
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to show inflection
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to show knot
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to show peak
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to show pole
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the start parameter, range from 0 to 100
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to limit the maximum length of the comb
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.