NXOpen .NET Reference
12.0.0
|
This class handles the options setting for the curve analysis information (Peaks) display. More...
Public Types | |
enum | DirectionOptionType { None, PlaneOfCurve, SpecifyVector, WorkView } |
Direction option types More... | |
Public Member Functions | |
unsafe NXOpen.Point[] | CreatePoints () |
Create points at the peaks of the curve More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricAnalysis.CurveAnalysisPeaksBuilder.DirectionOptionType | DirectionOption [get, set] |
Returns or sets the direction option More... | |
unsafe NXOpen.ScCollector | SelectedCurves [get] |
Returns the selected curves More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector More... | |
This class handles the options setting for the curve analysis information (Peaks) display.
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveAnalysisPeaksBuilder
Created in NX6.0.0
Deprecated in NX8.5.0. Use GeometricAnalysis.CurveCurvatureAnalysis .
unsafe NXOpen.Point [] NXOpen.GeometricAnalysis.CurveAnalysisPeaksBuilder.CreatePoints | ( | ) |
Create points at the peaks of the curve
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the direction option
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected curves
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")