NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricAnalysis.LocalRadiusAnalysis builder More...
Public Member Functions | |
unsafe void | ButtonOpenInformationWindow () |
TODO: fill in a description for this More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.GeometricConstraintDataManager | SelectionPoint [get] |
Returns the selection point More... | |
unsafe bool | VisibilityCoordinates [get, set] |
Returns or sets the toggle coordinates More... | |
unsafe bool | VisibilityMaxRadius [get, set] |
Returns or sets the toggle max radius show More... | |
unsafe bool | VisibilityMinMaxRadiusTangent [get, set] |
Returns or sets the toggle min radius tangent More... | |
unsafe bool | VisibilityMinRadius [get, set] |
Returns or sets the toggle min radius show More... | |
unsafe bool | VisibilityRadius [get, set] |
Returns or sets the toggle radius show More... | |
unsafe bool | VisibilityURadius [get, set] |
Returns or sets the toggle uradius show More... | |
unsafe bool | VisibilityUV [get, set] |
Returns or sets the toggle uv More... | |
unsafe bool | VisibilityUVTangent [get, set] |
Returns or sets the toggle max radius tangent More... | |
unsafe bool | VisibilityVRadius [get, set] |
Returns or sets the toggle vradius show More... | |
Represents a NXOpen.GeometricAnalysis.LocalRadiusAnalysis builder
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateLocalRadiusAnalysisBuilder
Default values.
Property | Value |
---|---|
VisibilityCoordinates |
0 |
VisibilityMaxRadius |
0 |
VisibilityMinMaxRadiusTangent |
0 |
VisibilityMinRadius |
1 |
VisibilityRadius |
1 |
VisibilityURadius |
0 |
VisibilityUV |
0 |
VisibilityUVTangent |
0 |
VisibilityVRadius |
0 |
Created in NX8.5.0
unsafe void NXOpen.GeometricAnalysis.LocalRadiusAnalysisBuilder.ButtonOpenInformationWindow | ( | ) |
TODO: fill in a description for this
Created in NX8.5.0
License requirements: None.
|
get |
Returns the selection point
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the toggle coordinates
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle max radius show
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle min radius tangent
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle min radius show
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle radius show
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle uradius show
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle uv
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle max radius tangent
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the toggle vradius show
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.