NXOpen .NET Reference
12.0.0
|
Represents a tool control whether to show a surface's poles and knots More...
Public Types | |
enum | ShowFlagType { Pole, Knot } |
Show flag types More... | |
Public Member Functions | |
unsafe void | SetShowFlag (NXOpen.DisplayableObject surface, NXOpen.GeometricAnalysis.SurfaceAnalysisDisplay.ShowFlagType choice, bool on) |
Sets show flags More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a tool control whether to show a surface's poles and knots
To obtain an instance of this class, refer to NXOpen.GeometricAnalysis.AnalysisObjectCollection
Created in NX6.0.0
unsafe void NXOpen.GeometricAnalysis.SurfaceAnalysisDisplay.SetShowFlag | ( | NXOpen.DisplayableObject | surface, |
NXOpen.GeometricAnalysis.SurfaceAnalysisDisplay.ShowFlagType | choice, | ||
bool | on | ||
) |
Sets show flags
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
surface | surface |
choice | pole/knot |
on | true/false to show flags |
|
get |
Returns the tag of this object.