NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricAnalysis.SectionAnalysisObject builder. More...
Public Types | |
enum | Types { Parallel, Isoparametric, AlongCurve, Quadrilateral, Triangular, Circular } |
Represents the sectioning types More... | |
enum | OutputType { AnalysisObject, SectionCurves, Both } |
The output options More... | |
enum | NeedleDirectionType { Inside, Outside } |
The needle direction More... | |
enum | CalculationMethodType { Curvature, RadiusofCurvature } |
The calculation method More... | |
enum | ScalingMethodType { Linear, Logarithmic } |
The scaling method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricAnalysis.SectionAnalysisObject builder.
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateSectionAnalysisBuilder
Default values.
Property | Value |
---|---|
CalculationMethod |
Curvature |
CircularGrid.CircularFrame.AnchorAttachment |
None |
CircularGrid.CircularFrame.Subtype |
Arbitrary |
CircularGrid.Spacing.BoundSections1 |
True |
CircularGrid.Spacing.BoundSections2 |
True |
CircularGrid.Spacing.Interval1 |
45.0 |
CircularGrid.Spacing.Interval2 |
50.0 (millimeters part), 2.0 (inches part) |
CircularGrid.Spacing.LockInterval1 |
False |
CircularGrid.Spacing.LockInterval2 |
False |
CircularGrid.Spacing.SectionNumber1 |
5 |
CircularGrid.Spacing.SectionNumber2 |
5 |
CircularGrid.SpecifiedPlane.Plane |
View |
NeedleDirection |
Outside |
Output |
AnalysisObject |
QuadrilateralGrid.QuadrilateralFrame.AnchorAttachment |
None |
QuadrilateralGrid.QuadrilateralFrame.Subtype |
Arbitrary |
ScalingMethod |
Linear |
ShowInflectionPoints |
False |
ShowPeakPoints |
False |
ShowSectionLength |
False |
TriangularGrid.TriangularFrame.AnchorAttachment |
None |
TriangularGrid.TriangularFrame.Subtype |
Arbitrary |
Type |
Parallel |
Created in NX6.0.0
|
getset |
Returns or sets the calculation method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the circular grid.
Only used when type is NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder.Types.Circular
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the comb options
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the needle direction
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the output
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the quadrilateral grid.
Only used when type is NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder.Types.Quadrilateral
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the references (faces or faceted bodies)
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the scaling method
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the flag to show the inflection points of planar sections
Created in NX6.0.0
License requirements to get this property: studio_analyze ("STUDIO ANALYZE")
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the flag to show the peak points of the sections
Created in NX6.0.0
License requirements to get this property: studio_analyze ("STUDIO ANALYZE")
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the flag to show the section length labels
Created in NX6.0.0
License requirements to get this property: studio_analyze ("STUDIO ANALYZE")
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the triangular grid.
Only used when type is NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder.Types.Triangular
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the sectioning type
Created in NX6.0.0
License requirements to get this property: studio_analyze ("STUDIO ANALYZE")
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")