NXOpen .NET Reference
12.0.0
|
Collection of analysis objects More...
Public Member Functions | |
unsafe NXOpen.GeometricAnalysis.RadiusAnalysisBuilder | CreateRadiusAnalysisBuilder (NXOpen.DisplayableObject radiusAO) |
Creates a radius analysis builder. More... | |
unsafe NXOpen.GeometricAnalysis.SlopeAnalysisBuilder | CreateSlopeAnalysisBuilder (NXOpen.DisplayableObject slopeAO) |
Creates a slope analysis builder. More... | |
unsafe NXOpen.GeometricAnalysis.DistanceAnalysisBuilder | CreateDistanceAnalysisBuilder (NXOpen.DisplayableObject distanceAO) |
Creates a distance analysis builder. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder | CreateReflectionAnalysisBuilder (NXOpen.DisplayableObject reflectionAO) |
Creates a reflection analysis builder. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Collection of analysis objects
To obtain an instance of this class, refer to NXOpen.GeometricAnalysis.AnalysisObjectCollection
Created in NX11.0.0
unsafe NXOpen.GeometricAnalysis.DistanceAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx.CreateDistanceAnalysisBuilder | ( | NXOpen.DisplayableObject | distanceAO | ) |
Creates a distance analysis builder.
Created in NX11.0.0
License requirements: gateway ("UG GATEWAY")
distanceAO | DistanceAO |
unsafe NXOpen.GeometricAnalysis.RadiusAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx.CreateRadiusAnalysisBuilder | ( | NXOpen.DisplayableObject | radiusAO | ) |
Creates a radius analysis builder.
Created in NX11.0.0
License requirements: gateway ("UG GATEWAY")
radiusAO | RadiusAO |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx.CreateReflectionAnalysisBuilder | ( | NXOpen.DisplayableObject | reflectionAO | ) |
Creates a reflection analysis builder.
Created in NX11.0.0
License requirements: gateway ("UG GATEWAY")
reflectionAO | ReflectionAO |
unsafe NXOpen.GeometricAnalysis.SlopeAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx.CreateSlopeAnalysisBuilder | ( | NXOpen.DisplayableObject | slopeAO | ) |
Creates a slope analysis builder.
Created in NX11.0.0
License requirements: gateway ("UG GATEWAY")
slopeAO | SlopeAO |
|
get |
Returns the tag of this object.