NXOpen .NET Reference
12.0.0
|
Represents a Reflection Analysis builder. More...
Public Types | |
enum | Types { LineImages, SceneImages, ImageFromFile } |
The types of images. More... | |
enum | LineImageTypes { BlackLines, BlackandWhiteLines, ColoredLines } |
The line image types. More... | |
enum | NumberOfLinesOptions { One, Two, Four, Eight, Sixteen, ThirtyTwo, SixtyFour, OneTwoEight, TwoFiveSix } |
The number of reflection lines. More... | |
enum | LineOrientationType { Horizontal, Vertical, Both } |
The reflection line orientation. More... | |
enum | LineThicknessType { Thin, Normal, Thick } |
The reflection line thickness. More... | |
enum | SceneImageType { SimulatedHorizon, PhotoHorizon, SphericalRoom, SphericalLightTubesRoom, DaytimeHorizon, MagentaSunset, SphericalHorizon, CylindricalRoom, MonochromeHorizon, SmoothGrayScale, SharpGrayScale, SphericalTubes } |
The reflection scene images. More... | |
enum | ImageMovementTypes { Horizontal, Vertical, Rotate } |
The type of image movement. More... | |
enum | ImageSizeOption { KeepCurrent, ReduceScale } |
The reflection image size option. More... | |
Public Member Functions | |
unsafe void | StartReflectionAnalysis () |
Start reflection analysis. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolution [get] |
Returns the display resolution. More... | |
unsafe int | FaceReflectivityScale [get, set] |
Returns or sets the face reflectivity scale from 0 to 100. More... | |
unsafe NXOpen.SelectDisplayableObjectList | Faces [get] |
Returns the face to apply reflection analysis. More... | |
unsafe string | FileName [get, set] |
Returns or sets the file browser. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.ImageMovementTypes | ImageMovementType [get, set] |
Returns or sets the orientation to move reflection lines. More... | |
unsafe int | ImagePosition [get, set] |
Returns or sets the moving image scale. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.ImageSizeOption | ImageSizeSetting [get, set] |
Returns or sets the image size setting. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.LineImageTypes | LineImageType [get, set] |
Returns or sets the image type. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.NumberOfLinesOptions | LineNumber [get, set] |
Returns or sets the reflection line number. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.LineOrientationType | LineOrientation [get, set] |
Returns or sets the reflection line orientation. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.LineThicknessType | LineThickness [get, set] |
Returns or sets the reflection line thickness. More... | |
unsafe NXOpen.GeometricAnalysis.FaceAnalysisNormalsBuilder | Normals [get] |
Returns the reflection analysis normals. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.SceneImageType | SceneImageOption [get, set] |
Returns or sets the scene image option. More... | |
unsafe bool | ShowFacetEdge [get, set] |
Returns or sets the flag indicating if facet edges should be shown. More... | |
unsafe NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.Types | Type [get, set] |
Returns or sets the reflection analysis type. More... | |
Represents a Reflection Analysis builder.
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx.CreateReflectionAnalysisBuilder
Default values.
Property | Value |
---|---|
DisplayResolution.AngleTolerance |
15.0 |
DisplayResolution.EdgeTolerance |
0.005 |
DisplayResolution.FaceTolerance |
0.005 |
DisplayResolution.Resolution |
Standard |
DisplayResolution.WidthTolerance |
0.3 |
FaceReflectivityScale |
100 |
ImagePosition |
0 |
LineNumber |
ThirtyTwo |
ShowFacetEdge |
0 |
Created in NX11.0.0
The reflection scene images.
unsafe void NXOpen.GeometricAnalysis.ReflectionAnalysisBuilder.StartReflectionAnalysis | ( | ) |
Start reflection analysis.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the display resolution.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the face reflectivity scale from 0 to 100.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face to apply reflection analysis.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the file browser.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the orientation to move reflection lines.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the moving image scale.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image size setting.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the image type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflection line number.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflection line orientation.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflection line thickness.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the reflection analysis normals.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the scene image option.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating if facet edges should be shown.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reflection analysis type.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.