NXOpen .NET Reference
12.0.0
|
Represents reverse normal functions used by Face Analysis. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | FaceToReverseNormal [get] |
Returns the face to reverse normal More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point to redirect normals More... | |
Represents reverse normal functions used by Face Analysis.
Created in NX11.0.0
unsafe bool NXOpen.GeometricAnalysis.FaceAnalysisNormalsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the face to reverse normal
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the point to redirect normals
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.