NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.DisplayResolutionBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe double | EdgeTolerance [get, set] |
Returns or sets the edge tolerance More... | |
unsafe double | FaceTolerance [get, set] |
Returns or sets the face tolerance More... | |
unsafe NXOpen.Preferences.PartVisualizationShade.AdvViewToleranceType | Resolution [get, set] |
Returns or sets the resolution More... | |
unsafe double | WidthTolerance [get, set] |
Returns or sets the width tolerance More... | |
Represents a NXOpen.GeometricUtilities.DisplayResolutionBuilder .
The display resolution block defines the parameters for faceting.
Created in NX8.0.0
unsafe bool NXOpen.GeometricUtilities.DisplayResolutionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the angle tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the edge tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the face tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the resolution
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width tolerance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.