NXOpen .NET Reference
12.0.0
|
Represents a Distance Analysis builder. More...
Public Types | |
enum | DisplayModes { Fringe, Hedgehog, ContourLines } |
The display type. More... | |
Public Member Functions | |
unsafe void | UpdateDisplayOnPlaneChange () |
Update display after plane changes. More... | |
unsafe void | StartDistanceAnalysis () |
Start distance analysis. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricAnalysis.FaceAnalysisDataRangeBuilder | DataRange [get] |
Returns the distance analysis data range. More... | |
unsafe NXOpen.GeometricAnalysis.DistanceAnalysisBuilder.DisplayModes | DisplayMode [get, set] |
Returns or sets the display mode. More... | |
unsafe NXOpen.GeometricAnalysis.FaceAnalysisDisplayBuilder | DisplaySettings [get] |
Returns the distance analysis display settings. More... | |
unsafe NXOpen.SelectDisplayableObjectList | Faces [get] |
Returns the face to apply distance analysis. More... | |
unsafe NXOpen.GeometricAnalysis.FaceAnalysisNormalsBuilder | Normals [get] |
Returns the distance analysis normals. More... | |
unsafe int | NumberOfContourLines [get, set] |
Returns or sets the number of contour lines. More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the reference plane for distance analysis. More... | |
unsafe double | SpikeLength [get, set] |
Returns or sets the spike length. More... | |
Represents a Distance Analysis builder.
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx.CreateDistanceAnalysisBuilder
Default values.
Property | Value |
---|---|
DataRange.IsFixed |
1 |
DataRange.Max |
0.010000 |
DataRange.Middle |
0.000000 |
DataRange.MiddleScale |
0.000000 |
DataRange.Min |
-0.010000 |
DataRange.ZoomScale |
8 |
DisplayMode |
Fringe |
DisplaySettings.CanShowFacet |
0 |
DisplaySettings.ColorLegendOption |
Blend |
DisplaySettings.DisplayResolution.AngleTolerance |
15.0 |
DisplaySettings.DisplayResolution.EdgeTolerance |
0.005 |
DisplaySettings.DisplayResolution.FaceTolerance |
0.005 |
DisplaySettings.DisplayResolution.Resolution |
Standard |
DisplaySettings.DisplayResolution.WidthTolerance |
0.3 |
DisplaySettings.NumberOfColors |
Seven |
NumberOfContourLines |
8 |
SpikeLength |
25.4 (millimeters part), 1.0 (inches part) |
Created in NX11.0.0
unsafe void NXOpen.GeometricAnalysis.DistanceAnalysisBuilder.StartDistanceAnalysis | ( | ) |
Start distance analysis.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.GeometricAnalysis.DistanceAnalysisBuilder.UpdateDisplayOnPlaneChange | ( | ) |
Update display after plane changes.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the distance analysis data range.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the display mode.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the distance analysis display settings.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the face to apply distance analysis.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the distance analysis normals.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the number of contour lines.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reference plane for distance analysis.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the spike length.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.