NXOpen .NET Reference
12.0.0
|
Represents data range functions used by Face Analysis. More...
Public Member Functions | |
unsafe void | ResetData () |
Resets data range. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsFixed [get, set] |
Returns or sets the value indicating the range is fixed or not. More... | |
unsafe double | Max [get, set] |
Returns or sets the maximum data range. More... | |
unsafe double | Middle [get, set] |
Returns or sets the middle data range value. More... | |
unsafe double | MiddleScale [get, set] |
Returns or sets the middle value scale for data range. More... | |
unsafe double | Min [get, set] |
Returns or sets the minimum data range. More... | |
unsafe double | ZoomScale [get, set] |
Returns or sets the zoom scale. More... | |
Represents data range functions used by Face Analysis.
Created in NX11.0.0
unsafe void NXOpen.GeometricAnalysis.FaceAnalysisDataRangeBuilder.ResetData | ( | ) |
Resets data range.
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.GeometricAnalysis.FaceAnalysisDataRangeBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the value indicating the range is fixed or not.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum data range.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the middle data range value.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the middle value scale for data range.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum data range.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the zoom scale.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.