NXOpen .NET Reference
12.0.0
|
Represents a set of display settings used by Face Analysis. More...
Public Types | |
enum | ColorLegendOptions { Blend, Sharp } |
Represents color legend type in display. More... | |
enum | ColorsOptions { Two, Three, Four, Five, Six, Seven, Eight, Nine, Ten, Eleven, Twelve } |
The option indicating number of colors to be used for display. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanShowFacet [get, set] |
Returns or sets the flag indicating if facets should be shown. More... | |
unsafe NXOpen.GeometricAnalysis.FaceAnalysisDisplayBuilder.ColorLegendOptions | ColorLegendOption [get, set] |
Returns or sets the color legend option. More... | |
unsafe NXOpen.GeometricUtilities.DisplayResolutionBuilder | DisplayResolution [get] |
Returns the display resolution. More... | |
unsafe NXOpen.GeometricAnalysis.FaceAnalysisDisplayBuilder.ColorsOptions | NumberOfColors [get, set] |
Returns or sets the number of colors. More... | |
Represents a set of display settings used by Face Analysis.
Created in NX11.0.0
The option indicating number of colors to be used for display.
unsafe bool NXOpen.GeometricAnalysis.FaceAnalysisDisplayBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the flag indicating if facets should be shown.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color legend option.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the display resolution.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the number of colors.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.