NXOpen .NET Reference
12.0.0
|
This class handles the options setting for the curve analysis information (Curvature Combs) display. More...
Public Types | |
enum | DirectionOptionType { None, PlaneOfCurve, SpecifyVector, WorkView } |
Direction option types More... | |
Public Member Functions | |
unsafe void | UpdateCurves () |
This method should be called after the selected curves have changed More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CombOptionsBuilder | CombOptions [get] |
Returns the comb options More... | |
unsafe NXOpen.GeometricUtilities.CurveRangeBuilder | CurveRange [get] |
Returns the curve range More... | |
unsafe NXOpen.GeometricAnalysis.CurveAnalysisCombsBuilder.DirectionOptionType | DirectionOption [get, set] |
Returns or sets the direction option More... | |
unsafe NXOpen.ScCollector | SelectedCurves [get] |
Returns the selected curves More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector More... | |
This class handles the options setting for the curve analysis information (Curvature Combs) display.
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveAnalysisCombsBuilder
Default values.
Property | Value |
---|---|
CurveRange.AnchorPosition |
Start |
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
unsafe void NXOpen.GeometricAnalysis.CurveAnalysisCombsBuilder.UpdateCurves | ( | ) |
This method should be called after the selected curves have changed
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the comb options
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the curve range
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the direction option
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the selected curves
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")