NXOpen .NET Reference
12.0.0
|
Represents a collection of polylines. More...
Public Member Functions | |
NXOpen.Polyline[] | ToArray () |
Returns an array of NXOpen.Polyline objects. More... | |
unsafe NXOpen.Polyline | FindObject (string journalIdentifier) |
Finds the Polyline with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Polyline | CreateThroughPoints (NXOpen.SmartObject.UpdateOption updateOption, NXOpen.Point[] points, bool isClosed) |
Create a polyline from points More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of polylines.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX10.0.0
unsafe NXOpen.Polyline NXOpen.PolylineCollection.CreateThroughPoints | ( | NXOpen.SmartObject.UpdateOption | updateOption, |
NXOpen.Point[] | points, | ||
bool | isClosed | ||
) |
Create a polyline from points
Created in NX10.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
updateOption | |
points | |
isClosed |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Polyline NXOpen.PolylineCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the Polyline with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX10.0.0
License requirements: None.
journalIdentifier | Journal identifier of the polyline |
NXOpen.Polyline [] NXOpen.PolylineCollection.ToArray | ( | ) |
Returns an array of NXOpen.Polyline objects.
|
get |
Returns the tag of this object.