NXOpen .NET Reference
12.0.0
|
Represents an object that manages annotation for CAE More...
Public Types | |
enum | FolderType { New, Existing } |
Select folder for new note More... | |
Public Member Functions | |
NXOpen.CAE.NoteFolder[] | ToArray () |
Returns an array of NXOpen.CAE.NoteFolder objects. More... | |
unsafe NXOpen.CAE.CaeNoteBuilder | CreateCaeNoteBuilder (NXOpen.Annotations.SimpleDraftingAid annotation) |
Creates a builder for cae annotation command More... | |
unsafe NXOpen.CAE.NoteFolder | CreateNoteFolder (string folderName) |
Creates a folder for cae annotation More... | |
unsafe NXOpen.TaggedObject | GetFolderOfAnnotation (NXOpen.Annotations.NoteBase annotation) |
Gets Folder of an existing annotation More... | |
unsafe void | MoveNotesToFolder (NXOpen.CAE.NoteFolder folder, NXOpen.Annotations.NoteBase[] annotation) |
Move notes to specified folder More... | |
unsafe void | DeleteFolder (NXOpen.CAE.NoteFolder folder) |
Delete specified folder More... | |
unsafe void | RenameFolder (NXOpen.CAE.NoteFolder folder, string folderName) |
Rename specified folder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an object that manages annotation for CAE
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX12.0.0
unsafe NXOpen.CAE.CaeNoteBuilder NXOpen.CAE.NoteManager.CreateCaeNoteBuilder | ( | NXOpen.Annotations.SimpleDraftingAid | annotation | ) |
Creates a builder for cae annotation command
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
annotation | NXOpen.Annotations.SimpleDraftingAid to be edited |
unsafe NXOpen.CAE.NoteFolder NXOpen.CAE.NoteManager.CreateNoteFolder | ( | string | folderName | ) |
Creates a folder for cae annotation
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
folderName |
unsafe void NXOpen.CAE.NoteManager.DeleteFolder | ( | NXOpen.CAE.NoteFolder | folder | ) |
Delete specified folder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
folder |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.TaggedObject NXOpen.CAE.NoteManager.GetFolderOfAnnotation | ( | NXOpen.Annotations.NoteBase | annotation | ) |
Gets Folder of an existing annotation
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
annotation |
unsafe void NXOpen.CAE.NoteManager.MoveNotesToFolder | ( | NXOpen.CAE.NoteFolder | folder, |
NXOpen.Annotations.NoteBase[] | annotation | ||
) |
Move notes to specified folder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
folder | |
annotation |
unsafe void NXOpen.CAE.NoteManager.RenameFolder | ( | NXOpen.CAE.NoteFolder | folder, |
string | folderName | ||
) |
Rename specified folder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
folder | |
folderName |
NXOpen.CAE.NoteFolder [] NXOpen.CAE.NoteManager.ToArray | ( | ) |
Returns an array of NXOpen.CAE.NoteFolder objects.
|
get |
Returns the tag of this object.