NXOpen .NET Reference
12.0.0
|
Represents a base class for notes and labels More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.SimpleDraftingAid | |
unsafe void | SetText (string[] lines) |
Sets the drafting aid's text. More... | |
unsafe string[] | GetText () |
Returns the drafting aid's text More... | |
unsafe void | SetUserSymbolPreferences (NXOpen.Annotations.UserSymbolPreferences usymPrefs) |
Sets the user symbol preferences. More... | |
unsafe void | SetUserSymbolSize (NXOpen.Annotations.UserSymbolPreferences.SizeType sizeType, double lengthOrScale, double heightOrAspectRatio) |
Sets the user symbol size. More... | |
unsafe void | GetUserSymbolSize (out NXOpen.Annotations.UserSymbolPreferences.SizeType sizeType, out double lengthOrScale, out double heightOrAspectRatio) |
Gets the user symbol size More... | |
unsafe NXOpen.Annotations.UserSymbolPreferences | GetUserSymbolPreferences () |
Returns the user symbol preferences More... | |
Properties inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Point3d | AnnotationOrigin [get, set] |
Returns or sets the origin (location) of the annotation. More... | |
unsafe NXOpen.Xform | AnnotationPlane [get, set] |
Returns or sets the annotation plane. More... | |
unsafe bool | HasAssociativeOrigin [get] |
Returns a flag indicating whether the origin is associative More... | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the annotation is retained More... | |
unsafe NXOpen.Annotations.LeaderOrientation | LeaderOrientation [get, set] |
Returns or sets the leader orientation for the annotation. More... | |
unsafe int | NumberOfAssociativities [get] |
Returns the number of associativities for the annotation. More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the PMI parallel to screen setting More... | |
unsafe bool | Suppressed [get] |
Returns the flag indicating whether the annotation is suppressed More... | |
Represents a base class for notes and labels
This is an abstract class
Created in NX3.0.0