NXOpen .NET Reference
12.0.0
|
Represents preferences related to user-defined symbols More...
Public Types | |
enum | SizeType { LengthHeight, ScaleAspectRatio } |
Specifies whether length and height or scale and aspect ratio is used in specifying the size of the symbol More... | |
Public Member Functions | |
unsafe void | GetSize (out NXOpen.Annotations.UserSymbolPreferences.SizeType sizeType, out double lengthOrScale, out double heightOrAspectRatio) |
Gets the size preference More... | |
unsafe void | SetScaleAndAspectRatio (double scale, double aspectRatio) |
Sets the scale and aspect ratio More... | |
unsafe void | SetLengthAndHeight (double length, double height) |
Sets the length and height More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents preferences related to user-defined symbols
Created in NX3.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.Annotations.UserSymbolPreferences.GetSize | ( | out NXOpen.Annotations.UserSymbolPreferences.SizeType | sizeType, |
out double | lengthOrScale, | ||
out double | heightOrAspectRatio | ||
) |
Gets the size preference
Created in NX3.0.0
License requirements: None.
sizeType | Specifies whether length and height or scale and aspect ratio is used |
lengthOrScale | Length or scale |
heightOrAspectRatio | Height or aspect ratio |
unsafe void NXOpen.Annotations.UserSymbolPreferences.SetLengthAndHeight | ( | double | length, |
double | height | ||
) |
Sets the length and height
Created in NX3.0.0
License requirements: None.
length | |
height |
unsafe void NXOpen.Annotations.UserSymbolPreferences.SetScaleAndAspectRatio | ( | double | scale, |
double | aspectRatio | ||
) |
Sets the scale and aspect ratio
Created in NX3.0.0
License requirements: None.
scale | |
aspectRatio |