NXOpen .NET Reference
12.0.0
|
Represents a CAE note builder class More...
Public Member Functions | |
unsafe void | SetFolderName (string folderName) |
Sets folder name into the builder More... | |
unsafe void | ConvertLabelToNote (NXOpen.Annotations.NoteBase annotation) |
Covert CAE Label to Note More... | |
unsafe void | ConvertNoteToLabel (NXOpen.Annotations.NoteBase annotation) |
Covert CAE Note to Label More... | |
Public Member Functions inherited from NXOpen.Annotations.DraftingNoteBuilder | |
unsafe void | InheritProperties (NXOpen.Annotations.SimpleDraftingAid annotation, int recordNumber) |
Inheriting properties from the note More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Annotations.DraftingNoteBuilder | |
enum | TextAlign { Top, Middle, Bottom, BelowbottomExtToMax, BelowbottomExtToMaxUnderline, Belowbottom, BelowbottomUnderline, BelowTopExtToMax, BelowTopExtToMaxUnderline, BelowTop, BelowTopUnderline } |
text over leader types for text More... | |
enum | ThicknessTypes { Medium, Thick } |
thickness types for text More... | |
Represents a CAE note builder class
To create a new instance of this class, use NXOpen.CAE.NoteManager.CreateCaeNoteBuilder
Created in NX12.0.0
unsafe void NXOpen.CAE.CaeNoteBuilder.ConvertLabelToNote | ( | NXOpen.Annotations.NoteBase | annotation | ) |
Covert CAE Label to Note
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
annotation |
unsafe void NXOpen.CAE.CaeNoteBuilder.ConvertNoteToLabel | ( | NXOpen.Annotations.NoteBase | annotation | ) |
Covert CAE Note to Label
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
annotation |
unsafe void NXOpen.CAE.CaeNoteBuilder.SetFolderName | ( | string | folderName | ) |
Sets folder name into the builder
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
folderName |
|
get |
Returns the associated objects for the annotation
Created in NX12.0.0
License requirements: None.