NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.TextWithEditControlsBuilder which collects internationalized text strings from the user for processing on an annotation object. More...
Public Member Functions | |
unsafe string[] | GetEditorText () |
Text from the editor text More... | |
unsafe void | SetEditorText (string[] text) |
Text into the editor text More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.TextWithSymbolsBuilder | TextBlock [get] |
Returns the text with symbols builder More... | |
Represents a NXOpen.Annotations.TextWithEditControlsBuilder which collects internationalized text strings from the user for processing on an annotation object.
This is a sub-builder class and cannot be directly instantiated
Created in NX6.0.0
unsafe string [] NXOpen.Annotations.TextWithEditControlsBuilder.GetEditorText | ( | ) |
Text from the editor text
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Annotations.TextWithEditControlsBuilder.SetEditorText | ( | string[] | text | ) |
Text into the editor text
Created in NX6.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
text |
unsafe bool NXOpen.Annotations.TextWithEditControlsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the text with symbols builder
Created in NX6.0.0
License requirements: None.