NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.Note builder More...
Public Types | |
enum | TextAlign { Top, Middle, Bottom, BelowbottomExtToMax, BelowbottomExtToMaxUnderline, Belowbottom, BelowbottomUnderline, BelowTopExtToMax, BelowTopExtToMaxUnderline, BelowTop, BelowTopUnderline } |
text over leader types for text More... | |
enum | ThicknessTypes { Medium, Thick } |
thickness types for text More... | |
Public Member Functions | |
unsafe void | InheritProperties (NXOpen.Annotations.SimpleDraftingAid annotation, int recordNumber) |
Inheriting properties from the note More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.ForeshorteningSymbolBuilder | ForeshorteningSymbol [get] |
Returns the foreshortening symbol builder More... | |
unsafe NXOpen.SelectDisplayableObject | Inherit [get] |
Returns the note from which the properties are inherited More... | |
unsafe NXOpen.Annotations.LeaderBuilder | Leader [get] |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation More... | |
unsafe NXOpen.Annotations.OriginBuilder | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Annotations.StyleBuilder | Style [get] |
Returns the style builder More... | |
unsafe NXOpen.Annotations.TextWithEditControlsBuilder | Text [get] |
Returns the text More... | |
unsafe NXOpen.Annotations.DraftingNoteBuilder.TextAlign | TextAlignment [get, set] |
Returns or sets the text alignment More... | |
unsafe bool | VerticalText [get, set] |
Returns or sets the vertical text for text More... | |
Represents a NXOpen.Annotations.Note builder
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.CreateDraftingNoteBuilder
Default values.
Property | Value |
---|---|
Text.TextBlock.CustomSymbolScale |
1.0 |
Text.TextBlock.SymbolAspectRatio |
1.0 |
Text.TextBlock.SymbolHeight |
25.4 (millimeters part), 1.0 (inches part) |
Text.TextBlock.SymbolLength |
25.4 (millimeters part), 1.0 (inches part) |
Text.TextBlock.SymbolPreferences |
UseCurrent |
Text.TextBlock.SymbolScale |
1.0 |
Text.TextBlock.SymbolSizeMethod |
ScaleAndAspectRatio |
Created in NX6.0.0
text over leader types for text
unsafe void NXOpen.Annotations.DraftingNoteBuilder.InheritProperties | ( | NXOpen.Annotations.SimpleDraftingAid | annotation, |
int | recordNumber | ||
) |
Inheriting properties from the note
Created in NX7.5.2
License requirements: None.
annotation | |
recordNumber |
|
get |
Returns the foreshortening symbol builder
Created in NX10.0.0
License requirements: None.
|
get |
Returns the note from which the properties are inherited
Created in NX7.5.2
License requirements: None.
|
get |
Returns the NXOpen.Annotations.LeaderBuilder for the annotation
Created in NX6.0.0
License requirements: None.
|
get |
Returns the origin
Created in NX6.0.0
License requirements: None.
|
get |
Returns the style builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the text
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the text alignment
Created in NX6.0.0
License requirements to get this property: drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the vertical text for text
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")