NXOpen .NET Reference
12.0.0
|
Represents a Note More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.Annotations.BaseNote | |
unsafe void | UpdateFromRule () |
Updates the specified note from the KF rule. More... | |
unsafe NXOpen.Annotations.BusinessModifier[] | GetBusinessModifiers () |
Returns the business modifiers More... | |
unsafe void | SetBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Sets the business modifiers. More... | |
unsafe void | AddBusinessModifiers (NXOpen.Annotations.BusinessModifier[] businessModifiers) |
Adds the business modifiers. More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetAssociatedObject () |
Returns the associated object More... | |
unsafe NXOpen.Annotations.AssociatedObject | GetSharedAssociatedObject () |
Returns the shared associated objects More... | |
unsafe void | SetAssociatedObject (NXOpen.Annotations.AssociatedObject assocObj) |
Sets the associated object. More... | |
Properties inherited from NXOpen.Annotations.BaseNote | |
unsafe bool | IsVertical [get, set] |
Returns or sets a flag indicating whether the note is vertical. More... | |
unsafe int | Index [get, set] |
Returns or sets the index. More... | |
unsafe bool | IsMirrored [get] |
Returns a flag indicating whether the annotation is mirrored More... | |
Represents a Note
To create or edit an instance of this class, use NXOpen.Annotations.DraftingNoteBuilder
Created in NX3.0.0