NXOpen .NET Reference
12.0.0
|
Represents the objects to which the PMI applies. More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetObjects () |
Returns the objects. More... | |
unsafe void | SetObjects (NXOpen.NXObject[] objects) |
Sets the objects. More... | |
unsafe int | GetObjectIndex (NXOpen.DisplayableObject @object) |
Returns the associated object index More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the objects to which the PMI applies.
Examples are size tolerance applied to a set of cylindrical faces, GD and T datum applied to a planar face, and so on.
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe int NXOpen.Annotations.AssociatedObject.GetObjectIndex | ( | NXOpen.DisplayableObject @ | object | ) |
Returns the associated object index
Created in NX4.0.0
License requirements: None.
object | Object for which index is to be returned |
unsafe NXOpen.NXObject [] NXOpen.Annotations.AssociatedObject.GetObjects | ( | ) |
Returns the objects.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.AssociatedObject.SetObjects | ( | NXOpen.NXObject[] | objects | ) |
Sets the objects.
Following objects are allowed -
Created in NX4.0.0
License requirements: None.
objects | List of new objects |