NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.ForeshorteningSymbolBuilder builder More...
Public Member Functions | |
unsafe NXOpen.Point3d[] | GetSymbols (out int[] indices) |
Get the foreshortening symbol More... | |
unsafe void | AddSymbol (NXOpen.Point3d locations) |
Add the foreshortening symbol More... | |
unsafe void | ModifySymbol (int symbolIndex, NXOpen.Point3d locations) |
Modify the foreshortening symbol More... | |
unsafe void | DeleteSymbol (int symbolIndex) |
Delete the foreshortening symbol More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.ForeshorteningSymbolBuilder builder
There is no KF creator for this class.
Created in NX10.0.0
unsafe void NXOpen.Annotations.ForeshorteningSymbolBuilder.AddSymbol | ( | NXOpen.Point3d | locations | ) |
Add the foreshortening symbol
Created in NX10.0.0
License requirements: None.
locations |
unsafe void NXOpen.Annotations.ForeshorteningSymbolBuilder.DeleteSymbol | ( | int | symbolIndex | ) |
Delete the foreshortening symbol
Created in NX10.0.0
License requirements: None.
symbolIndex |
unsafe NXOpen.Point3d [] NXOpen.Annotations.ForeshorteningSymbolBuilder.GetSymbols | ( | out int[] | indices | ) |
Get the foreshortening symbol
Created in NX10.0.0
License requirements: None.
indices |
unsafe void NXOpen.Annotations.ForeshorteningSymbolBuilder.ModifySymbol | ( | int | symbolIndex, |
NXOpen.Point3d | locations | ||
) |
Modify the foreshortening symbol
Created in NX10.0.0
License requirements: None.
symbolIndex | |
locations |
unsafe bool NXOpen.Annotations.ForeshorteningSymbolBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.