NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.OriginBuilder More...
Public Types | |
enum | AlignmentPosition { TopLeft, TopCenter, TopRight, MidLeft, MidCenter, MidRight, BottomLeft, BottomCenter, BottomRight } |
alignment position on the annotation More... | |
Public Member Functions | |
unsafe NXOpen.Annotations.Annotation.AssociativeOriginData | GetAssociativeOrigin () |
Gets the data that specifies the origin's associativity More... | |
unsafe void | SetAssociativeOrigin (NXOpen.Annotations.Annotation.AssociativeOriginData assocOrigin) |
Associates the annotation's origin to the specified objects More... | |
unsafe void | SetInferRelativeToGeometry (bool inferRelativeToGeometry) |
Infers a relative to geometry associative on commit if no other associativity has been applied More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.OriginBuilder.AlignmentPosition | Anchor [get, set] |
Returns or sets the anchor location of the origin on the annotation More... | |
unsafe NXOpen.Drawings.SelectDraftingView | AnnotationView [get] |
Returns the view of the annotation (drafting member views only) More... | |
unsafe NXOpen.SelectDisplayableObject | Origin [get] |
Returns the origin More... | |
unsafe NXOpen.Point3d | OriginPoint [get, set] |
Returns or sets the origin point More... | |
unsafe NXOpen.Annotations.PlaneBuilder | Plane [get] |
Returns the plane More... | |
Represents a NXOpen.Annotations.OriginBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX6.0.0
alignment position on the annotation
unsafe NXOpen.Annotations.Annotation.AssociativeOriginData NXOpen.Annotations.OriginBuilder.GetAssociativeOrigin | ( | ) |
Gets the data that specifies the origin's associativity
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Annotations.OriginBuilder.SetAssociativeOrigin | ( | NXOpen.Annotations.Annotation.AssociativeOriginData | assocOrigin | ) |
Associates the annotation's origin to the specified objects
Created in NX6.0.0
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
assocOrigin | associativity data |
unsafe void NXOpen.Annotations.OriginBuilder.SetInferRelativeToGeometry | ( | bool | inferRelativeToGeometry | ) |
Infers a relative to geometry associative on commit if no other associativity has been applied
Created in NX6.0.1
License requirements: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
inferRelativeToGeometry | relative to geometry flag |
unsafe bool NXOpen.Annotations.OriginBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor location of the origin on the annotation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the view of the annotation (drafting member views only)
Created in NX6.0.0
License requirements: None.
|
get |
Returns the origin
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the origin point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING") OR solid_modeling ("SOLIDS MODELING")
|
get |
Returns the plane
Created in NX6.0.0
License requirements: None.