NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.PlaneBuilder object. More...
Public Types | |
enum | PlaneMethodType { XyPlane, XzPlane, YzPlane, ModelView, UserDefined } |
method used to compute the annotation plane More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.PlaneBuilder.PlaneMethodType | PlaneMethod [get, set] |
Returns or sets the plane method More... | |
unsafe NXOpen.Xform | UserDefinedPlane [get, set] |
Returns or sets the user-defined plane used by the operation More... | |
Represents a NXOpen.Annotations.PlaneBuilder object.
This object stored information about the plane in which an annotation lies.
This is a sub-builder class and cannot be directly instantiated
Created in NX6.0.0
unsafe bool NXOpen.Annotations.PlaneBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the plane method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user-defined plane used by the operation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.