NXOpen .NET Reference
12.0.0
|
The PlotManager class provides methods to create Gateway Builder objects. More...
Public Member Functions | |
unsafe NXOpen.PrintBuilder | CreatePrintBuilder () |
Create the PrintBuilder More... | |
unsafe NXOpen.PrintPDFBuilder | CreatePrintPdfbuilder () |
Create the PrintPDFBuilder More... | |
unsafe NXOpen.PlotBuilder | CreatePlotBuilder () |
Create the PlotBuilder More... | |
unsafe NXOpen.CGMBuilder | CreateCgmBuilder () |
Create the CGMBuilder More... | |
unsafe NXOpen.Print3dBuilder | CreatePrint3dBuilder () |
Create the Print3dBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
The PlotManager class provides methods to create Gateway Builder objects.
NXOpen.PrintBuilder , NXOpen.PlotBuilder , NXOpen.PrintPDFBuilder , and NXOpen.CGMBuilder are all created using the NXOpen.PlotManager class.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX5.0.1
unsafe NXOpen.CGMBuilder NXOpen.PlotManager.CreateCgmBuilder | ( | ) |
Create the CGMBuilder
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.PlotBuilder NXOpen.PlotManager.CreatePlotBuilder | ( | ) |
Create the PlotBuilder
Created in NX5.0.1
License requirements: None.
unsafe NXOpen.Print3dBuilder NXOpen.PlotManager.CreatePrint3dBuilder | ( | ) |
Create the Print3dBuilder
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.PrintBuilder NXOpen.PlotManager.CreatePrintBuilder | ( | ) |
Create the PrintBuilder
Created in NX5.0.1
License requirements: None.
unsafe NXOpen.PrintPDFBuilder NXOpen.PlotManager.CreatePrintPdfbuilder | ( | ) |
Create the PrintPDFBuilder
Created in NX5.0.1
License requirements: None.
|
get |
Returns the tag of this object.