NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating a sc collector. More...
Public Member Functions | |
NXOpen.ScCollector[] | ToArray () |
Returns an array of NXOpen.ScCollector objects. More... | |
unsafe NXOpen.ScCollector | CreateCollector () |
Create a sc collector. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating a sc collector.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX4.0.0
unsafe NXOpen.ScCollector NXOpen.ScCollectorCollection.CreateCollector | ( | ) |
Create a sc collector.
Created in NX4.0.0
License requirements: gateway ("UG GATEWAY")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.ScCollector [] NXOpen.ScCollectorCollection.ToArray | ( | ) |
Returns an array of NXOpen.ScCollector objects.
|
get |
Returns the tag of this object.