NXOpen .NET Reference
12.0.0
|
Represents a list of named properties, where the property name is a unique string. More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.PropertyContainer | |
enum | PropertyType { String, Double, Logical, Integer, Enum, Strings, UIBlock, Point, Vector, Bits, TaggedObject, Array, IntegerMatrix2d, DoubleMatrix2d, TaggedObjectMatrix2d, IntegerVector, DoubleVector, TaggedObjectVector, File, SelectionFilter, Undefined } |
Represents the property types. More... | |
enum | ListMode { Indexed, Named } |
Indicates whether the properties in the list are named. More... | |
Public Member Functions inherited from NXOpen.DataContainer | |
unsafe void | AddInteger (string propertyName, int value) |
Adds the integer value in the container. More... | |
unsafe void | AddLogical (string propertyName, bool value) |
Adds the logical value in the container. More... | |
unsafe void | AddDouble (string propertyName, double value) |
Adds the double value in the container. More... | |
unsafe void | AddString (string propertyName, string value) |
Adds the string value in the container. More... | |
unsafe void | AddEnum (string propertyName, string[] stringArray) |
Adds the enum members in the container. More... | |
unsafe void | AddStrings (string propertyName, string[] stringArray) |
Adds the strings value in the container. More... | |
unsafe void | AddPoint (string propertyName, NXOpen.Point3d pointSc) |
Adds the point value in the container. More... | |
unsafe void | AddVector (string propertyName, NXOpen.Vector3d vector) |
Adds the vector value in the container. More... | |
unsafe void | AddBits (string propertyName, int bitsSc) |
Adds the bits value in the container. More... | |
unsafe void | AddTaggedObject (string propertyName, NXOpen.TaggedObject taggedSc) |
Adds the tagged object in the container. More... | |
unsafe void | AddIntegerVector (string propertyName, int[] intVector) |
Adds the integer vector in the container. More... | |
unsafe void | AddDoubleVector (string propertyName, double[] doubleVector) |
Adds the double vector in the container. More... | |
unsafe void | AddTaggedObjectVector (string propertyName, NXOpen.TaggedObject[] tagVector) |
Adds the tagged object vector in the container. More... | |
unsafe void | AddIntegerMatrix (string propertyName, int nRows, int nColumns, int[] matrixValue) |
Adds the integer matrix in the container. More... | |
unsafe void | AddDoubleMatrix (string propertyName, int nRows, int nColumns, double[] matrixValue) |
Adds the double matrix in the container. More... | |
unsafe void | AddFile (string propertyName, string value) |
Adds the value in the container. More... | |
Properties inherited from NXOpen.PropertyContainer | |
unsafe int | Length [get] |
Returns the length of the list More... | |
unsafe NXOpen.PropertyContainer.ListMode | Mode [get] |
Returns the mode of the list More... | |
Represents a list of named properties, where the property name is a unique string.
The properties can be accessed and modified. In addition, new Properties can be added to the existing list.
Created in NX7.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX7.5.0
License requirements: None.