NXOpen .NET Reference
12.0.0
|
Manages a list of part name/response pairs which are used to determine whether a part should be closed if modified during part close. More...
Public Member Functions | |
unsafe void | AddResponse (string partName, bool response) |
Add a response to the list. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Manages a list of part name/response pairs which are used to determine whether a part should be closed if modified during part close.
These responses are used as input into the following methods: NXOpen.BasePart.Close NXOpen.BasePart.Reopen NXOpen.BasePart.ReopenAs
They are ignored in these methods unless NXOpen.BasePart.CloseModified is set to NXOpen.BasePart.CloseModified.UseResponses .
Created in NX3.0.0
unsafe void NXOpen.PartCloseResponses.AddResponse | ( | string | partName, |
bool | response | ||
) |
Add a response to the list.
Created in NX3.0.0
License requirements: None.
partName | Part with which to associate response |
response | Whether or not to close the part if modified. A value of true means yes; a value of false means no. |
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.