NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.ModeSet . More...
Public Member Functions | |
NXOpen.CAE.ModeSet[] | ToArray () |
Returns an array of NXOpen.CAE.ModeSet objects. More... | |
unsafe NXOpen.CAE.ModeSetBuilder | CreateBuilder (NXOpen.CAE.ModeSet pModeSet) |
Creates a modeset builder. More... | |
unsafe NXOpen.CAE.ModeSet | Find (string name) |
Finds a Mode Set Set with a specified name. More... | |
unsafe void | Delete (NXOpen.CAE.ModeSet modeSetTag) |
Delete an Mode Set More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.ModeSet .
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX10.0.0
unsafe NXOpen.CAE.ModeSetBuilder NXOpen.CAE.ModeSetCollection.CreateBuilder | ( | NXOpen.CAE.ModeSet | pModeSet | ) |
Creates a modeset builder.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
pModeSet | the Mode Set to edit, nullptr if being created |
unsafe void NXOpen.CAE.ModeSetCollection.Delete | ( | NXOpen.CAE.ModeSet | modeSetTag | ) |
Delete an Mode Set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
modeSetTag | The Mode Set to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.ModeSet NXOpen.CAE.ModeSetCollection.Find | ( | string | name | ) |
Finds a Mode Set Set with a specified name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | name of the Mode Set |
NXOpen.CAE.ModeSet [] NXOpen.CAE.ModeSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ModeSet objects.
|
get |
Returns the tag of this object.