NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModeSetBuilder which can be used to create ModeSets. More...
Public Member Functions | |
unsafe string[] | GetAvailableModesets () |
Get the mode sets available in the source file of the NXOpen.CAE.ModeSet More... | |
unsafe void | SelectModeset (string modeSetName) |
Select the mode set that should be used. More... | |
unsafe void | SetModesCanBeRenumbered (bool allowRenumbering) |
Allow the modes to be renumbered in case there are modes with the same index in the modeset More... | |
Public Member Functions inherited from NXOpen.CAE.AlternateFemRepresentationSourceBuilder | |
unsafe NXOpen.CAE.AlternateFemRepresentationSource | CommitAlternateFemRepresentationSource () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen.CAE.AlternateFemRepresentationSource More... | |
unsafe void | SetName (string name) |
Sets the name of the FemDataSet More... | |
unsafe void | SetFilePath (string filepath) |
Sets the file path More... | |
unsafe void | SetResultReference (NXOpen.CAE.SimResultReference pResultRef) |
Sets the result reference More... | |
unsafe void | SetLengthUnit (NXOpen.Unit lengthUnit) |
Sets the length unit More... | |
unsafe void | SetMassUnit (NXOpen.Unit massUnit) |
Sets the mass unit More... | |
unsafe void | SetMeshCreationMode (NXOpen.CAE.AlternateFemRepresentationSource.CreateMeshMode creationMode) |
Sets the mesh creation mode More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ModeSetBuilder which can be used to create ModeSets.
Not support KF.
Created in NX12.0.0
unsafe string [] NXOpen.CAE.ModeSetBuilder.GetAvailableModesets | ( | ) |
Get the mode sets available in the source file of the NXOpen.CAE.ModeSet
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ModeSetBuilder.SelectModeset | ( | string | modeSetName | ) |
Select the mode set that should be used.
The name should be one retrieved from CAE.ModeSetBuilder.GetAvailableModesets . Should be called if CAE.ModeSetBuilder.GetAvailableModesets returns several mode sets. This method is mandatory. If this method is not called, the mode set name corresponding to the empty string will be selected
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
modeSetName | The mode set name. |
unsafe void NXOpen.CAE.ModeSetBuilder.SetModesCanBeRenumbered | ( | bool | allowRenumbering | ) |
Allow the modes to be renumbered in case there are modes with the same index in the modeset
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
allowRenumbering | Allow renumbering flag. |