NXOpen .NET Reference
12.0.0
|
Represents a Result Reference in the . More...
Public Types | |
enum | Type { Structural, Thermal, Flow, Magnetics, Acoustic, VibroAcoustic } |
Result Types More... | |
Public Member Functions | |
unsafe void | SetLocalResultFile (string dirpath, string filename) |
Specify local result file More... | |
unsafe void | SetManagedResultFile (string file) |
Specify managed result file More... | |
unsafe void | SetInferredResultFile () |
Clear previously specified result file location More... | |
unsafe void | GetResultFile (out string resultfiledir, out string resfilename) |
Get the result file directory and result file name More... | |
unsafe string | GetManagedResultFile () |
Get the managed result file name More... | |
unsafe void | GetResultFileUnits (out NXOpen.Unit[] units) |
Get basic 6 units which are stored with solution used for loading the result file More... | |
unsafe void | SetResultFileUnits (NXOpen.Unit[] units) |
Set result file units More... | |
unsafe void | SetInferredResultFileUnits () |
Clears previously specified result file units More... | |
Properties | |
NXOpen.CAE.CompanionResultCollection | CompanionResults [get] |
Returns the CAE Companion Results collection belonging to this Result Reference More... | |
Represents a Result Reference in the .
sim files.
For more information, refer to the Solver language documentation in the SolverLanguageDocumentation
.
This class is not created directly by the user.
Created in NX10.0.0
unsafe string NXOpen.CAE.SimResultReference.GetManagedResultFile | ( | ) |
Get the managed result file name
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimResultReference.GetResultFile | ( | out string | resultfiledir, |
out string | resfilename | ||
) |
Get the result file directory and result file name
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultfiledir | directly path where result file is stored |
resfilename | result file name |
unsafe void NXOpen.CAE.SimResultReference.GetResultFileUnits | ( | out NXOpen.Unit[] | units | ) |
Get basic 6 units which are stored with solution used for loading the result file
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | 6 basic units used to define the quantities in result file in order of mass, length, time, temperature, angle, and thermal energy |
unsafe void NXOpen.CAE.SimResultReference.SetInferredResultFile | ( | ) |
Clear previously specified result file location
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimResultReference.SetInferredResultFileUnits | ( | ) |
Clears previously specified result file units
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.SimResultReference.SetLocalResultFile | ( | string | dirpath, |
string | filename | ||
) |
Specify local result file
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dirpath | directory name |
filename | file name |
unsafe void NXOpen.CAE.SimResultReference.SetManagedResultFile | ( | string | file | ) |
Specify managed result file
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
file | file name |
unsafe void NXOpen.CAE.SimResultReference.SetResultFileUnits | ( | NXOpen.Unit[] | units | ) |
Set result file units
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units | 6 units for mass, length, time, temperature, angle, and thermal energy |
|
get |
Returns the CAE Companion Results collection belonging to this Result Reference
Created in NX10.0.0