NXOpen .NET Reference
12.0.0
|
Provides methods for managing CompanionResults NXOpen.CAE.CompanionResult in a NXOpen.CAE.SimResultReference More...
Public Member Functions | |
NXOpen.CAE.CompanionResult[] | ToArray () |
Returns an array of NXOpen.CAE.CompanionResult objects. More... | |
unsafe NXOpen.CAE.CompanionResultBuilder | CreateCompanionResultBuilder (NXOpen.CAE.CompanionResult companionresult) |
Creates a NXOpen.CAE.CompanionResultBuilder More... | |
unsafe void | Delete (NXOpen.CAE.CompanionResult companionresult) |
Delete a NXOpen.CAE.CompanionResult from the collection More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing CompanionResults NXOpen.CAE.CompanionResult in a NXOpen.CAE.SimResultReference
To obtain an instance of this class, refer to NXOpen.CAE.SimResultReference
Created in NX7.5.0
unsafe NXOpen.CAE.CompanionResultBuilder NXOpen.CAE.CompanionResultCollection.CreateCompanionResultBuilder | ( | NXOpen.CAE.CompanionResult | companionresult | ) |
Creates a NXOpen.CAE.CompanionResultBuilder
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
companionresult |
unsafe void NXOpen.CAE.CompanionResultCollection.Delete | ( | NXOpen.CAE.CompanionResult | companionresult | ) |
Delete a NXOpen.CAE.CompanionResult from the collection
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
companionresult |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.CAE.CompanionResult [] NXOpen.CAE.CompanionResultCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.CompanionResult objects.
|
get |
Returns the tag of this object.