NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.CompanionResult builder and can be used to create or edit an NXOpen.CAE.CompanionResult More...
Public Types | |
enum | ResultAppendMethod { CreateNewLoadCases, MergeWithPrimaryResultsData } |
Companion results appending method which indicates how Companion results will be appended to the existing primary results. More... | |
enum | CompanionResultDisposition { Delete, Keep } |
Companion result disposition indicates how the Companion result will be disposed of when primary result is deleted. More... | |
Public Member Functions | |
unsafe NXOpen.CAE.CompanionResult | CommitResult () |
Commits any edits that have been applied to the builder, This method must be used instead of commit if you want to get the NXOpen.CAE.CompanionResult returned. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.CompanionResultBuilder.ResultAppendMethod | AppendMethod [get, set] |
Returns or sets the append method indicate how the companion results data will be presented More... | |
unsafe string | CompanionResultsFile [get, set] |
Returns or sets the companion results file name. More... | |
unsafe NXOpen.CAE.CompanionResultBuilder.CompanionResultDisposition | Disposition [get, set] |
Returns or sets the file disposition attribute indicates how the companion result file will be disposed of when the primary results are gone. More... | |
unsafe string | Name [get, set] |
Returns or sets the name given to this Solutions Companion Result object. More... | |
Represents a NXOpen.CAE.CompanionResult builder and can be used to create or edit an NXOpen.CAE.CompanionResult
To create a new instance of this class, use NXOpen.CAE.CompanionResultCollection.CreateCompanionResultBuilder
Default values.
Property | Value |
---|---|
AppendMethod |
CreateNewLoadCases |
Disposition |
Delete |
Created in NX7.5.0
Companion result disposition indicates how the Companion result will be disposed of when primary result is deleted.
Companion results appending method which indicates how Companion results will be appended to the existing primary results.
unsafe NXOpen.CAE.CompanionResult NXOpen.CAE.CompanionResultBuilder.CommitResult | ( | ) |
Commits any edits that have been applied to the builder, This method must be used instead of commit if you want to get the NXOpen.CAE.CompanionResult returned.
This is because the NXOpen.CAE.CompanionResult is not an NXOpen.NXObject which is returned by the standard builder
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the append method indicate how the companion results data will be presented
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the companion results file name.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the file disposition attribute indicates how the companion result file will be disposed of when the primary results are gone.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the name given to this Solutions Companion Result object.
Used for user display and identification purposes.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")