NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.AlternateFemRepresentationSourceBuilder which can be used to create FemDataSets. More...
Public Member Functions | |
unsafe NXOpen.CAE.AlternateFemRepresentationSource | CommitAlternateFemRepresentationSource () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen.CAE.AlternateFemRepresentationSource More... | |
unsafe void | SetName (string name) |
Sets the name of the FemDataSet More... | |
unsafe void | SetFilePath (string filepath) |
Sets the file path More... | |
unsafe void | SetResultReference (NXOpen.CAE.SimResultReference pResultRef) |
Sets the result reference More... | |
unsafe void | SetLengthUnit (NXOpen.Unit lengthUnit) |
Sets the length unit More... | |
unsafe void | SetMassUnit (NXOpen.Unit massUnit) |
Sets the mass unit More... | |
unsafe void | SetMeshCreationMode (NXOpen.CAE.AlternateFemRepresentationSource.CreateMeshMode creationMode) |
Sets the mesh creation mode More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.AlternateFemRepresentationSourceBuilder which can be used to create FemDataSets.
Not support KF.
Created in NX12.0.0
unsafe NXOpen.CAE.AlternateFemRepresentationSource NXOpen.CAE.AlternateFemRepresentationSourceBuilder.CommitAlternateFemRepresentationSource | ( | ) |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen.CAE.AlternateFemRepresentationSource
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.AlternateFemRepresentationSourceBuilder.SetFilePath | ( | string | filepath | ) |
Sets the file path
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filepath | Name of the file associated to the Fem Data Set. |
unsafe void NXOpen.CAE.AlternateFemRepresentationSourceBuilder.SetLengthUnit | ( | NXOpen.Unit | lengthUnit | ) |
Sets the length unit
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
lengthUnit | Length unit used to read the data file. |
unsafe void NXOpen.CAE.AlternateFemRepresentationSourceBuilder.SetMassUnit | ( | NXOpen.Unit | massUnit | ) |
Sets the mass unit
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
massUnit | Mass unit used to read the data file. |
unsafe void NXOpen.CAE.AlternateFemRepresentationSourceBuilder.SetMeshCreationMode | ( | NXOpen.CAE.AlternateFemRepresentationSource.CreateMeshMode | creationMode | ) |
Sets the mesh creation mode
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
creationMode | Mesh creation mode used to read the data file. |
unsafe void NXOpen.CAE.AlternateFemRepresentationSourceBuilder.SetName | ( | string | name | ) |
Sets the name of the FemDataSet
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name |
unsafe void NXOpen.CAE.AlternateFemRepresentationSourceBuilder.SetResultReference | ( | NXOpen.CAE.SimResultReference | pResultRef | ) |
Sets the result reference
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pResultRef | Result Reference associated to the Fem Data Set. |