NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.LayoutState . More...
Public Member Functions | |
NXOpen.CAE.LayoutState[] | ToArray () |
Returns an array of NXOpen.CAE.LayoutState objects. More... | |
unsafe NXOpen.CAE.LayoutState | Find (string name) |
Finds a NXOpen.CAE.LayoutState with the specified name. More... | |
unsafe NXOpen.CAE.LayoutStateBuilder | CreateLayoutStateBuilder (NXOpen.CAE.LayoutState layoutState) |
Creates a NXOpen.CAE.LayoutStateBuilder . More... | |
unsafe void | DeleteLayoutState (NXOpen.CAE.LayoutState layoutState) |
Deletes the specified NXOpen.CAE.LayoutState More... | |
unsafe NXOpen.CAE.LayoutState | CloneLayoutState (NXOpen.CAE.LayoutState fromLayoutState, string newName) |
Clones the specified NXOpen.CAE.LayoutState More... | |
unsafe NXOpen.CAE.LayoutState | CreateEmptyLayoutState (string layoutStateName) |
Creates an empty NXOpen.CAE.LayoutState More... | |
unsafe NXOpen.CAE.LayoutStateApplicator | CreateLayoutStateApplicator () |
Creates a NXOpen.CAE.LayoutStateApplicator . More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.LayoutState .
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX11.0.0
unsafe NXOpen.CAE.LayoutState NXOpen.CAE.LayoutStateCollection.CloneLayoutState | ( | NXOpen.CAE.LayoutState | fromLayoutState, |
string | newName | ||
) |
Clones the specified NXOpen.CAE.LayoutState
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
fromLayoutState | cloned layout state |
newName | name of the new layout state |
unsafe NXOpen.CAE.LayoutState NXOpen.CAE.LayoutStateCollection.CreateEmptyLayoutState | ( | string | layoutStateName | ) |
Creates an empty NXOpen.CAE.LayoutState
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
layoutStateName | name of the new layout state |
unsafe NXOpen.CAE.LayoutStateApplicator NXOpen.CAE.LayoutStateCollection.CreateLayoutStateApplicator | ( | ) |
Creates a NXOpen.CAE.LayoutStateApplicator .
This builder is used to visualize layout states or exported layout states.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.LayoutStateBuilder NXOpen.CAE.LayoutStateCollection.CreateLayoutStateBuilder | ( | NXOpen.CAE.LayoutState | layoutState | ) |
Creates a NXOpen.CAE.LayoutStateBuilder .
This builder is used to create or edit Layout States.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
layoutState |
unsafe void NXOpen.CAE.LayoutStateCollection.DeleteLayoutState | ( | NXOpen.CAE.LayoutState | layoutState | ) |
Deletes the specified NXOpen.CAE.LayoutState
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
layoutState |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LayoutState NXOpen.CAE.LayoutStateCollection.Find | ( | string | name | ) |
Finds a NXOpen.CAE.LayoutState with the specified name.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the layout state |
NXOpen.CAE.LayoutState [] NXOpen.CAE.LayoutStateCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LayoutState objects.
|
get |
Returns the tag of this object.