NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LayoutStateBuilder which can be used to create layout states. More...
Public Member Functions | |
unsafe NXOpen.CAE.LayoutState | CommitLayoutState () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen.CAE.LayoutState More... | |
unsafe void | SetName (string name) |
Sets the name of the layout state More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.LayoutStateBuilder which can be used to create layout states.
Not support KF.
Created in NX11.0.0
unsafe NXOpen.CAE.LayoutState NXOpen.CAE.LayoutStateBuilder.CommitLayoutState | ( | ) |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen.CAE.LayoutState
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.LayoutStateBuilder.SetName | ( | string | name | ) |
Sets the name of the layout state
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name |