NXOpen .NET Reference
12.0.0
|
This is the class representing a layout state. More...
Public Member Functions | |
unsafe void | Export (string filePath) |
Exports the layout state to an external file More... | |
unsafe void | Rename (string name) |
Renames the layout state More... | |
unsafe string | GetViewportDescription (int viewport) |
Gets the layout information and the datareferences of a given viewport location More... | |
unsafe void | SetViewportDescription (int viewport, string xmloutput) |
Sets the layout information and the datareferences to a given viewport location More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name of the NXOpen.CAE.LayoutState . More... | |
This is the class representing a layout state.
Not support KF.
Created in NX11.0.0
unsafe void NXOpen.CAE.LayoutState.Export | ( | string | filePath | ) |
Exports the layout state to an external file
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filePath |
unsafe string NXOpen.CAE.LayoutState.GetViewportDescription | ( | int | viewport | ) |
Gets the layout information and the datareferences of a given viewport location
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewport |
unsafe void NXOpen.CAE.LayoutState.Rename | ( | string | name | ) |
Renames the layout state
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.CAE.LayoutState.Name instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name |
unsafe void NXOpen.CAE.LayoutState.SetViewportDescription | ( | int | viewport, |
string | xmloutput | ||
) |
Sets the layout information and the datareferences to a given viewport location
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewport | |
xmloutput |
|
getset |
Returns or sets the name of the NXOpen.CAE.LayoutState .
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")