NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LayoutStateApplicator which can be used to visualize a layout state. More...
Public Member Functions | |
unsafe void | SetLayoutState (NXOpen.CAE.LayoutState layoutState) |
Sets the layout state that will be applied. More... | |
unsafe void | SetFile (string filePath) |
Sets the exported layout state that will be applied. More... | |
unsafe void | SetUpdateLayoutState (bool update) |
Sets the update layout state flag. More... | |
unsafe bool | GetUpdateLayoutState () |
Gets the update layout state flag. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
NXOpen.CAE.LayoutStateDataReferenceCollection | DataReferences [get] |
Contains a NXOpen.CAE.LayoutStateDataReferenceCollection . More... | |
Represents a NXOpen.CAE.LayoutStateApplicator which can be used to visualize a layout state.
Not support KF.
Created in NX11.0.0
unsafe bool NXOpen.CAE.LayoutStateApplicator.GetUpdateLayoutState | ( | ) |
Gets the update layout state flag.
If true, the layout state data references are updated during the commit method. Otherwise, the layout state data references remain unchanged.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.LayoutStateApplicator.SetFile | ( | string | filePath | ) |
Sets the exported layout state that will be applied.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filePath |
unsafe void NXOpen.CAE.LayoutStateApplicator.SetLayoutState | ( | NXOpen.CAE.LayoutState | layoutState | ) |
Sets the layout state that will be applied.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
layoutState |
unsafe void NXOpen.CAE.LayoutStateApplicator.SetUpdateLayoutState | ( | bool | update | ) |
Sets the update layout state flag.
If true, the layout state data references are updated during the commit method. Otherwise, the layout state data references remain unchanged.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
update |
|
get |
Contains a NXOpen.CAE.LayoutStateDataReferenceCollection .
Created in NX11.0.0