NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.LayoutStateDataReference . More...
Public Member Functions | |
NXOpen.CAE.LayoutStateDataReference[] | ToArray () |
Returns an array of NXOpen.CAE.LayoutStateDataReference objects. More... | |
unsafe NXOpen.CAE.LayoutStateDataReference | Find (string referenceName) |
Finds a data reference with the specified name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.LayoutStateDataReference .
To obtain an instance of this class, refer to NXOpen.CAE.LayoutStateApplicator
Created in NX11.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LayoutStateDataReference NXOpen.CAE.LayoutStateDataReferenceCollection.Find | ( | string | referenceName | ) |
Finds a data reference with the specified name.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
referenceName | name of the data reference |
NXOpen.CAE.LayoutStateDataReference [] NXOpen.CAE.LayoutStateDataReferenceCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LayoutStateDataReference objects.
|
get |
Returns the tag of this object.