NXOpen .NET Reference
12.0.0
|
Represents a collection of lines. More...
Public Member Functions | |
NXOpen.Line[] | ToArray () |
Returns an array of NXOpen.Line objects. More... | |
unsafe NXOpen.Line | FindObject (string journalIdentifier) |
Finds the NXOpen.Line with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Line | CreateFaceAxis (NXOpen.IParameterizedSurface face, NXOpen.SmartObject.UpdateOption updateOption) |
Create a Axis line base on a Cylider, Cone, Torus or Revolve face More... | |
unsafe NXOpen.Line | CreateFaceAxisNoParentLoadRequired (NXOpen.IParameterizedSurface face, NXOpen.SmartObject.UpdateOption updateOption) |
Create a Axis line base on a Cylider, Cone, Torus or Revolve face. More... | |
unsafe NXOpen.Line | CreateFaceAxisNoExtension (NXOpen.IParameterizedSurface face, NXOpen.SmartObject.UpdateOption updateOption) |
Create a Axis line base on a Cylider, Cone, Torus or Revolve face. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of lines.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
unsafe NXOpen.Line NXOpen.LineCollection.CreateFaceAxis | ( | NXOpen.IParameterizedSurface | face, |
NXOpen.SmartObject.UpdateOption | updateOption | ||
) |
Create a Axis line base on a Cylider, Cone, Torus or Revolve face
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | face |
updateOption |
unsafe NXOpen.Line NXOpen.LineCollection.CreateFaceAxisNoExtension | ( | NXOpen.IParameterizedSurface | face, |
NXOpen.SmartObject.UpdateOption | updateOption | ||
) |
Create a Axis line base on a Cylider, Cone, Torus or Revolve face.
Do not extend the line.
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | face |
updateOption |
unsafe NXOpen.Line NXOpen.LineCollection.CreateFaceAxisNoParentLoadRequired | ( | NXOpen.IParameterizedSurface | face, |
NXOpen.SmartObject.UpdateOption | updateOption | ||
) |
Create a Axis line base on a Cylider, Cone, Torus or Revolve face.
If the parent (source) part is not the same part that the axis is created in, the parent part is not fully loaded during the creation.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR geometric_tol ("GDT")
face | face |
updateOption |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Line NXOpen.LineCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Line with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the line |
NXOpen.Line [] NXOpen.LineCollection.ToArray | ( | ) |
Returns an array of NXOpen.Line objects.
|
get |
Returns the tag of this object.