NXOpen .NET Reference
12.0.0
|
Represents NXOpen.Drawings.ConvertToPMIBuilderManager More...
Public Member Functions | |
unsafe NXOpen.Drawings.ConvertDraftingContentsBuilder | CreateConvertDraftingContentsBuilder () |
Creator for Drawing to PMI Builder More... | |
unsafe NXOpen.Drawings.ReportBuilder | CreateReportBuilder () |
Creator for Drawing to PMI Report Builder More... | |
unsafe void | DeleteConversionReport (int reportIndex) |
API used to delete drawing to PMI conversion report More... | |
unsafe int | GetConversionReportsCount () |
API used to get count of drawing to PMI conversion reports More... | |
unsafe void | DeleteConvertedData (int reportIndex) |
API used to delete drawing to PMI conversion data More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents NXOpen.Drawings.ConvertToPMIBuilderManager
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX11.0.0
unsafe NXOpen.Drawings.ConvertDraftingContentsBuilder NXOpen.Drawings.ConvertToPMIBuilderManager.CreateConvertDraftingContentsBuilder | ( | ) |
Creator for Drawing to PMI Builder
Created in NX11.0.0
License requirements: convert_to_pmi (" Convert To PMI"), drafting ("DRAFTING")
unsafe NXOpen.Drawings.ReportBuilder NXOpen.Drawings.ConvertToPMIBuilderManager.CreateReportBuilder | ( | ) |
Creator for Drawing to PMI Report Builder
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Drawings.ConvertToPMIBuilderManager.DeleteConversionReport | ( | int | reportIndex | ) |
API used to delete drawing to PMI conversion report
Created in NX11.0.0
License requirements: None.
reportIndex |
unsafe void NXOpen.Drawings.ConvertToPMIBuilderManager.DeleteConvertedData | ( | int | reportIndex | ) |
API used to delete drawing to PMI conversion data
Created in NX11.0.0
License requirements: None.
reportIndex |
unsafe int NXOpen.Drawings.ConvertToPMIBuilderManager.GetConversionReportsCount | ( | ) |
API used to get count of drawing to PMI conversion reports
Created in NX11.0.0
License requirements: None.
|
get |
Returns the tag of this object.