NXOpen .NET Reference
12.0.0
|
Represents a Drawings.ConvertDraftingContentsBuilder . More...
Public Types | |
enum | SelectConversionEntityType { Drawing, Sheet, View, Annotation } |
enum is used to list out different entity that can be use for conversion More... | |
Public Member Functions | |
unsafe void | SetContextAssembly (string contextAssembly) |
Context assembly part file path More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ConfigurationFile [get, set] |
Returns or sets the configuration file More... | |
unsafe bool | OpenConvertedPmiDestinationPart [get, set] |
Returns or sets the option to open converted pmi destination part More... | |
unsafe NXOpen.SelectViewList | SelectDraftingSheet [get] |
Returns the select drafting sheet block. More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | SelectDraftingView [get] |
Returns the select drafting view block More... | |
unsafe NXOpen.SelectNXObjectList | SelectObjectsToConvert [get] |
Returns the select objects to convert More... | |
unsafe NXOpen.Drawings.ConvertDraftingContentsBuilder.SelectConversionEntityType | SelectionType [get, set] |
Returns or sets the selection type More... | |
unsafe NXOpen.Drawings.SettingsBuilder | SettingsBuilder [get] |
Returns the settings More... | |
unsafe bool | UseContextAssembly [get, set] |
Returns or sets the use context assembly More... | |
Represents a Drawings.ConvertDraftingContentsBuilder .
This class queries and sets settings specific to drafting data which will get converted to PMI.
To create a new instance of this class, use NXOpen.Drawings.ConvertToPMIBuilderManager.CreateConvertDraftingContentsBuilder
Default values.
Property | Value |
---|---|
SelectionType |
Drawing |
UseContextAssembly |
0 |
Created in NX11.0.0
unsafe void NXOpen.Drawings.ConvertDraftingContentsBuilder.SetContextAssembly | ( | string | contextAssembly | ) |
Context assembly part file path
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
contextAssembly |
|
getset |
Returns or sets the configuration file
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the option to open converted pmi destination part
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the select drafting sheet block.
Expect selection object of type DraftingSheet, validation is done at builder level
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select drafting view block
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the selection type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the select objects to convert
Created in NX11.0.0
License requirements: None.
|
get |
Returns the settings
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the use context assembly
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")