NXOpen .NET Reference
12.0.0
|
Represents a list of part names with associated status codes. More...
Public Member Functions | |
unsafe string | GetPartName (int i) |
Returns the name of a particular part that could not be loaded. More... | |
unsafe int | GetStatus (int i) |
Returns the status code for a part that could not be loaded. More... | |
unsafe string | GetStatusDescription (int i) |
Returns the text description of the status code for a part that could not be loaded. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | NumberUnloadedParts [get] |
Returns the number of parts that could not be loaded. More... | |
Represents a list of part names with associated status codes.
The status codes serve to communicate why these parts were not able to be loaded during part open.
Note that if an exception is thrown during the load process, the load status structure will not be usable as the load process itself has failed and nothing will have been loaded. This load status can only be used for partially successful load operations and some load warnings.
Created in NX3.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe string NXOpen.PartLoadStatus.GetPartName | ( | int | i | ) |
Returns the name of a particular part that could not be loaded.
Created in NX3.0.0
License requirements: None.
i | Index into list of unloaded parts |
unsafe int NXOpen.PartLoadStatus.GetStatus | ( | int | i | ) |
Returns the status code for a part that could not be loaded.
Created in NX3.0.0
License requirements: None.
i | Index into list of unloaded parts |
unsafe string NXOpen.PartLoadStatus.GetStatusDescription | ( | int | i | ) |
Returns the text description of the status code for a part that could not be loaded.
Created in NX3.0.0
License requirements: None.
i | Index into list of unloaded parts. |
|
get |
Returns the number of parts that could not be loaded.
Created in NX3.0.0
License requirements: None.