NXOpen .NET Reference
12.0.0
|
Represents a collection of expressions groups. More...
Public Member Functions | |
NXOpen.ExpressionGroup[] | ToArray () |
Returns an array of NXOpen.ExpressionGroup objects. More... | |
unsafe NXOpen.ExpressionGroup | Create (string name) |
Creates an expression group More... | |
unsafe void | Rename (NXOpen.ExpressionGroup expressionGroup, string newName) |
Changes the name of the expression group. More... | |
unsafe NXOpen.ExpressionGroup | FindObject (string journalIdentifier) |
Finds the NXOpen.ExpressionGroup with the given identifier as recorded in a journal. More... | |
unsafe void | Delete (NXOpen.ExpressionGroup[] expressionGroup) |
Deletes an array of one or more expression groups. More... | |
unsafe NXOpen.ExpressionGroup | GetGroupOfExpression (NXOpen.Expression expression) |
Returns expression group "owner" of an expression. More... | |
unsafe void | SetAllGroupsVisible () |
Make all expression groups visible More... | |
unsafe NXOpen.ExpressionGroup | GetDefault () |
Return the default expression group More... | |
unsafe NXOpen.ExpressionGroup[] | GetAllExpressionGroupsInPart () |
Returns an array of all expression groups in a part . More... | |
unsafe bool | CheckName (string name) |
Returns whether or not expression group name is valid. More... | |
unsafe void | ExportExpressionGroupsToFile (NXOpen.ExpressionGroup[] expressionGroups, string fileName, NXOpen.ExpressionCollection.SortType sortType) |
Exports the expressions in an expression group to a text file, or, if 'file_name' is a null reference (Nothing in Visual Basic), list the expressions in the listing window. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.ExpressionGroup | Active [get, set] |
Returns or sets the active expression group More... | |
Represents a collection of expressions groups.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX10.0.0
unsafe bool NXOpen.ExpressionGroupCollection.CheckName | ( | string | name | ) |
Returns whether or not expression group name is valid.
Created in NX10.0.0
License requirements: None.
name | the name of the expression group to check. |
unsafe NXOpen.ExpressionGroup NXOpen.ExpressionGroupCollection.Create | ( | string | name | ) |
Creates an expression group
Created in NX10.0.0
License requirements: None.
name | the name for the expression group. |
unsafe void NXOpen.ExpressionGroupCollection.Delete | ( | NXOpen.ExpressionGroup[] | expressionGroup | ) |
Deletes an array of one or more expression groups.
This method should be used when deleting an Expression group. DO NOT use the delete methods in Update.ja to delete expression groups
Created in NX10.0.0
License requirements: None.
expressionGroup | array of expression groups to delete |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe void NXOpen.ExpressionGroupCollection.ExportExpressionGroupsToFile | ( | NXOpen.ExpressionGroup[] | expressionGroups, |
string | fileName, | ||
NXOpen.ExpressionCollection.SortType | sortType | ||
) |
Exports the expressions in an expression group to a text file, or, if 'file_name' is a null reference (Nothing in Visual Basic), list the expressions in the listing window.
Throws an exception if there is any error.
NOTE: if the file already exists, an exception is thrown and the file is not overwritten.
Created in NX10.0.0
License requirements: None.
expressionGroups | |
fileName | File name specification to export expressions into. |
sortType | How to sort the exported expressions |
unsafe NXOpen.ExpressionGroup NXOpen.ExpressionGroupCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.ExpressionGroup with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX10.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
unsafe NXOpen.ExpressionGroup [] NXOpen.ExpressionGroupCollection.GetAllExpressionGroupsInPart | ( | ) |
Returns an array of all expression groups in a part .
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.ExpressionGroup NXOpen.ExpressionGroupCollection.GetDefault | ( | ) |
Return the default expression group
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.ExpressionGroup NXOpen.ExpressionGroupCollection.GetGroupOfExpression | ( | NXOpen.Expression | expression | ) |
Returns expression group "owner" of an expression.
Created in NX10.0.0
License requirements: None.
expression | the expression to query |
unsafe void NXOpen.ExpressionGroupCollection.Rename | ( | NXOpen.ExpressionGroup | expressionGroup, |
string | newName | ||
) |
Changes the name of the expression group.
Created in NX11.0.0
License requirements: None.
expressionGroup | expression group to be renamed |
newName | new name of the expression group |
unsafe void NXOpen.ExpressionGroupCollection.SetAllGroupsVisible | ( | ) |
Make all expression groups visible
Created in NX10.0.0
License requirements: None.
NXOpen.ExpressionGroup [] NXOpen.ExpressionGroupCollection.ToArray | ( | ) |
Returns an array of NXOpen.ExpressionGroup objects.
|
getset |
Returns or sets the active expression group
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.