NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Display.ImageData objects. More...
Public Member Functions | |
NXOpen.Display.ImageData[] | ToArray () |
Returns an array of NXOpen.Display.ImageData objects. More... | |
unsafe NXOpen.Display.ImageData | FindObject (string journalIdentifier) |
Finds the NXOpen.Display.ImageData with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Display.ImageData objects.
The NXOpen.Display.ImageDataCollection also provides an iterator that iterates through all the NXOpen.Display.ImageData objects in the part.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Display.ImageData NXOpen.Display.ImageDataCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Display.ImageData with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general,this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Display.ImageData [] NXOpen.Display.ImageDataCollection.ToArray | ( | ) |
Returns an array of NXOpen.Display.ImageData objects.
|
get |
Returns the tag of this object.