NXOpen .NET Reference
12.0.0
|
Represents a collection of plane grid objects More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of plane grid objects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX6.0.0
unsafe NXOpen.Display.DatumPlaneGridBuilder NXOpen.Display.GridCollection.CreateDatumPlaneGridBuilder | ( | NXOpen.Display.DatumPlaneGrid | grid | ) |
Creates a NXOpen.Display.DatumPlaneGridBuilder object used to edit the supplied datum plane grid.
Created in NX6.0.0
License requirements: None.
grid | If grid is not a null reference (Nothing in Visual Basic), then this object will be edited |
unsafe NXOpen.Display.DatumPlaneGridBuilder NXOpen.Display.GridCollection.CreateDatumPlaneGridBuilder | ( | NXOpen.DatumPlane[] | datumPlanes | ) |
Creates a NXOpen.Display.DatumPlaneGridBuilder object used to build datum plane grids based on the supplied datum plane list.
Created in NX6.0.0
License requirements: None.
datumPlanes | datum plane list |
unsafe NXOpen.Display.PlanarShipGridBuilder NXOpen.Display.GridCollection.CreatePlanarShipGridBuilder | ( | NXOpen.Display.PlanarShipGrid | grid | ) |
Creates a NXOpen.Display.PlanarShipGridBuilder object used to build a planar ship grid on a datum plane.
If the grid is not a null reference (Nothing in Visual Basic), the planar ship grid object will be edited.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept")
grid | If grid is not a null reference (Nothing in Visual Basic), this object will be edited |
unsafe NXOpen.Display.PlaneGridBuilder NXOpen.Display.GridCollection.CreatePlaneGridBuilder | ( | NXOpen.Display.PlaneGrid | grid | ) |
Creates a NXOpen.Display.PlaneGridBuilder object used to build a bounded grid on a plane.
If the grid is not a null reference (Nothing in Visual Basic), the planar grid object will be edited.
Created in NX6.0.0
License requirements: None.
grid | If grid is not a null reference (Nothing in Visual Basic), then this object will be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Display.Grid NXOpen.Display.GridCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Display.Grid with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general,this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX6.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
unsafe NXOpen.Display.DatumPlaneGrid NXOpen.Display.GridCollection.GetDatumPlaneGrid | ( | NXOpen.DatumPlane | datumPlane | ) |
Finds the datum grid associated with the specified datum plane.
Created in NX6.0.0
License requirements: None.
datumPlane | datum plane |
NXOpen.Display.Grid [] NXOpen.Display.GridCollection.ToArray | ( | ) |
Returns an array of NXOpen.Display.Grid objects.
|
get |
Returns the tag of this object.