NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.PlanarShipGrid builder. More...
Public Types | |
enum | IntersectOption { Everything, SelectedObjects, ShipGridAndSelected } |
Settings that indicate how to search for objects that intersect the plane. More... | |
enum | LabelDisplayOption { ShowAll, ShowEveryOther, ShowEveryThird, ShowEveryFourth, HideAll } |
Settings that indicate what grid lines should be labelled. More... | |
Public Member Functions | |
unsafe bool | GetExtent (out NXOpen.Point3d point1, out NXOpen.Point3d point2, out NXOpen.Point3d point3, out NXOpen.Point3d point4) |
Get corner points of the grid extent. More... | |
unsafe bool | SetExtent (NXOpen.Point3d point1, NXOpen.Point3d point2, NXOpen.Point3d point3, NXOpen.Point3d point4) |
Set corner points for the grid extent. More... | |
unsafe NXOpen.TaggedObject[] | GetIntersectedObjects () |
Get the objects that were searched to find intersections with the plane. More... | |
unsafe void | SetIntersectedObjects (NXOpen.TaggedObject[] intersectedObjects) |
Set the objects that are to be searched to find intersections with the plane. More... | |
unsafe void | SwitchLabelLocationX () |
Switch label location in X direction. More... | |
unsafe void | SwitchLabelLocationY () |
Switch label location in Y direction. More... | |
unsafe void | SwitchLabelLocationZ () |
Switch label location in Z direction. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DatumPlane | BasePlane [get, set] |
Returns or sets the base plane where the planar ship grid is created. More... | |
unsafe NXOpen.Display.PlanarShipGridBuilder.IntersectOption | IntersectType [get, set] |
Returns or sets the value that determines how to find objects that intersect the plane. More... | |
unsafe NXOpen.NXColor | LabelColor [get, set] |
Returns or sets the grid line label color. More... | |
unsafe NXOpen.Display.PlanarShipGridBuilder.LabelDisplayOption | LabelDisplayType [get, set] |
Returns or sets the setting that indicates what grid lines are to be labelled. More... | |
unsafe bool | LabelSettingInheritted [get, set] |
Returns or sets the setting that indicates whether the grid line label will inherit the intersected plane's color More... | |
unsafe NXOpen.NXColor | LineColor [get, set] |
Returns or sets the grid line color. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFontType [get, set] |
Returns or sets the grid line font. More... | |
unsafe bool | LineSettingInheritted [get, set] |
Returns or sets the setting that indicates whether the grid line will inherit the intersected plane's color/font/width. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidthType [get, set] |
Returns or sets the grid line width. More... | |
Represents a NXOpen.Display.PlanarShipGrid builder.
To create a new instance of this class, use NXOpen.Display.GridCollection.CreatePlanarShipGridBuilder
Default values.
Property | Value |
---|---|
IntersectType |
Everything |
LabelDisplayType |
ShowAll |
LabelSettingInheritted |
0 |
LineFontType |
Solid |
LineSettingInheritted |
1 |
LineWidthType |
Normal |
Created in NX8.0.0
Settings that indicate how to search for objects that intersect the plane.
Settings that indicate what grid lines should be labelled.
unsafe bool NXOpen.Display.PlanarShipGridBuilder.GetExtent | ( | out NXOpen.Point3d | point1, |
out NXOpen.Point3d | point2, | ||
out NXOpen.Point3d | point3, | ||
out NXOpen.Point3d | point4 | ||
) |
Get corner points of the grid extent.
The extent is a rectangle. The four points: point1, point2, point3, point4 are in clockwise or counterclockwise direction.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
point1 | First corner point |
point2 | Second corner point |
point3 | Third corner point |
point4 | Fourth corner point |
unsafe NXOpen.TaggedObject [] NXOpen.Display.PlanarShipGridBuilder.GetIntersectedObjects | ( | ) |
Get the objects that were searched to find intersections with the plane.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe bool NXOpen.Display.PlanarShipGridBuilder.SetExtent | ( | NXOpen.Point3d | point1, |
NXOpen.Point3d | point2, | ||
NXOpen.Point3d | point3, | ||
NXOpen.Point3d | point4 | ||
) |
Set corner points for the grid extent.
The extent is a rectangle. The four points: point1, point2, point3, point4 should be in clockwise or counterclockwise direction.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
point1 | First corner point |
point2 | Second corner point |
point3 | Third corner point |
point4 | Fourth corner point |
unsafe void NXOpen.Display.PlanarShipGridBuilder.SetIntersectedObjects | ( | NXOpen.TaggedObject[] | intersectedObjects | ) |
Set the objects that are to be searched to find intersections with the plane.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
intersectedObjects | Array of intersected objects |
unsafe void NXOpen.Display.PlanarShipGridBuilder.SwitchLabelLocationX | ( | ) |
Switch label location in X direction.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Display.PlanarShipGridBuilder.SwitchLabelLocationY | ( | ) |
Switch label location in Y direction.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
unsafe void NXOpen.Display.PlanarShipGridBuilder.SwitchLabelLocationZ | ( | ) |
Switch label location in Z direction.
Created in NX8.0.0
License requirements: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the base plane where the planar ship grid is created.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the value that determines how to find objects that intersect the plane.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the grid line label color.
Only used if the color is not inherited from the intersected plane.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the setting that indicates what grid lines are to be labelled.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the setting that indicates whether the grid line label will inherit the intersected plane's color
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the grid line color.
Only used if the color is not inherited from the intersected plane.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the grid line font.
Only used if the font is not inherited from the intersected plane.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the setting that indicates whether the grid line will inherit the intersected plane's color/font/width.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the grid line width.
Only used if the width is not inherited from the intersected plane.
Created in NX8.0.0
License requirements to get this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_ship_gen_arrange ("Ship General Arrangement") OR nx_ship_detail ("Ship Detail Design") OR nx_ship_basic ("Ship Basic Design")